IESNA:LM-63-2002
[TEST]P1644069
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-722-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 2200K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12570.2
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1465.9 1624.0 1814.7 1951.8 2021.8 2059.9 2109.0 2147.1 2160.7 2209.8 2317.9 2465.9 2626.7 2845.6 3134.4 
3425.9 3668.4 3852.8 4055.3 4324.2 4658.4 4980.0 4996.3 4648.4 3905.5 2494.1 1248.8 847.4 624.9 455.9 331.5 
247.0 178.0 108.1 31.8 0.0 0.0 
1465.9 1621.2 1812.0 1951.8 2026.3 2062.6 2109.9 2153.5 2165.3 2209.8 2314.2 2464.1 2621.2 2835.6 3125.3 
3427.7 3679.3 3862.8 4063.5 4316.9 4672.1 4985.4 5017.2 4682.0 3975.4 2521.3 1336.0 875.6 643.0 465.0 342.4 
260.7 180.7 110.8 33.6 0.0 0.0 
1465.9 1623.0 1805.6 1950.9 2032.7 2073.5 2124.4 2179.8 2199.8 2235.2 2326.0 2463.2 2633.0 2832.8 3079.0 
3391.4 3679.3 3894.6 4080.8 4318.7 4659.3 5052.6 5218.8 5024.5 4440.4 3173.4 1718.4 1069.0 795.6 580.4 403.3 
288.8 197.1 131.7 59.9 0.0 0.0 
1465.9 1621.2 1796.5 1940.0 2048.1 2105.3 2162.6 2224.3 2267.9 2292.4 2349.7 2466.8 2622.1 2797.4 3022.7 
3258.8 3539.5 3793.8 4022.7 4276.1 4574.9 5056.2 5364.1 5337.8 4920.0 3976.3 2373.3 1426.0 1010.0 771.1 576.7 
361.5 231.6 142.6 65.4 0.0 0.0 
1465.9 1611.2 1778.4 1927.3 2045.4 2138.0 2210.7 2284.3 2349.7 2388.7 2422.3 2491.3 2616.7 2775.6 2958.2 
3192.5 3440.5 3689.3 3961.8 4228.8 4519.5 4942.7 5547.6 5848.2 5712.9 5103.5 3680.2 2158.0 1305.2 967.3 
752.0 526.8 334.2 207.1 86.3 0.9 0.0 
1465.9 1586.7 1744.8 1891.9 2026.3 2142.6 2258.8 2350.6 2443.2 2524.9 2590.3 2647.6 2715.7 2821.9 2980.0 
3179.8 3428.7 3730.2 4070.8 4405.0 4680.2 4909.1 5277.9 5910.9 6365.9 6321.4 5570.3 3946.4 2240.7 1158.9 
723.0 517.7 303.4 190.7 81.7 5.4 0.0 
1465.9 1566.7 1694.8 1832.9 1970.9 2109.9 2250.7 2390.5 2532.2 2669.4 2804.7 2919.1 3016.3 3094.4 3191.6 
3339.6 3547.6 3800.1 4086.2 4401.4 4701.1 4963.6 5228.8 5682.9 6612.1 7623.9 8135.2 7818.2 6224.3 3801.0 
1876.5 811.1 386.0 200.7 80.8 10.0 0.0 
1465.9 1541.3 1639.4 1760.2 1892.8 2028.1 2168.9 2339.7 2518.6 2704.8 2911.0 3103.5 3276.1 3472.3 3663.9 
3897.3 4174.3 4452.3 4784.7 5064.4 5374.1 5686.6 5984.5 6369.6 6892.7 7814.6 9503.1 10925.4 10818.2 8739.2 
6312.4 4098.9 2137.1 692.1 281.6 50.0 0.0 
1465.9 1524.0 1605.8 1711.1 1831.0 1960.9 2099.9 2254.3 2432.3 2628.5 2825.6 3018.1 3209.8 3419.6 3667.5 
3975.4 4329.6 4731.1 5190.7 5634.8 6025.4 6355.0 6673.8 6992.6 7411.3 8048.9 9216.0 10840.9 11394.9 
9947.2 7585.7 4906.4 2450.5 991.8 336.1 75.4 0.0 
1465.9 1514.1 1580.4 1667.6 1780.2 1892.8 2024.5 2168.0 2330.6 2509.5 2692.1 2867.4 3040.8 3227.9 3462.3 
3742.0 4085.3 4509.5 4985.4 5506.7 6022.6 6494.9 6957.2 7412.3 7877.3 8483.1 9520.3 10890.9 11376.8 
10471.2 8593.9 5613.0 2684.8 1052.7 429.6 104.4 0.0 
1465.9 1490.4 1530.4 1585.8 1658.5 1739.3 1829.2 1927.3 2038.1 2157.1 2276.1 2382.3 2470.4 2569.4 2699.3 
2867.4 3079.9 3348.7 3661.2 3999.9 4341.4 4669.3 5009.9 5404.1 5882.8 6620.3 7815.5 9089.8 8956.3 7832.8 
6381.4 3876.4 1519.5 567.7 223.4 54.5 0.0 
1465.9 1481.4 1507.7 1547.7 1598.5 1654.8 1713.0 1767.5 1828.3 1883.7 1933.7 1960.9 1966.4 1960.9 1962.7 
1982.7 2038.1 2128.9 2275.2 2448.7 2657.5 2905.5 3165.3 3487.7 3906.4 4569.4 5650.2 6407.7 5869.1 4950.0 
3978.1 2281.5 909.2 352.4 143.5 38.1 0.0 
1465.9 1460.5 1475.0 1498.6 1525.0 1550.4 1566.7 1570.4 1564.0 1542.2 1500.4 1437.8 1359.7 1269.7 1178.9 
1102.6 1046.3 1011.8 1010.0 1040.9 1103.5 1186.2 1281.5 1396.0 1565.8 1853.7 2199.8 2229.8 1739.3 1333.3 
1099.9 721.2 375.1 188.0 91.7 33.6 0.0 
1465.9 1449.6 1442.3 1435.9 1415.1 1384.2 1331.5 1263.4 1193.4 1125.3 1050.8 994.5 945.5 904.6 871.0 842.9 
817.4 796.5 782.0 771.1 761.1 748.4 733.9 707.5 657.6 596.7 525.0 465.9 415.1 366.9 316.1 265.2 208.9 147.1 88.1 32.7 
0.0 
1465.9 1430.5 1405.1 1367.8 1317.9 1258.8 1202.5 1148.0 1099.0 1052.7 1013.6 982.7 958.2 931.9 902.8 874.6 
846.5 816.5 786.5 760.2 732.1 700.3 662.1 617.6 572.2 528.6 489.5 448.7 406.0 361.5 313.3 263.4 197.1 129.0 74.5 20.0 
0.0 
1465.9 1416.9 1373.3 1317.9 1257.9 1208.0 1171.6 1139.9 1108.1 1080.8 1059.9 1039.9 1010.0 976.4 937.3 899.2 
861.9 827.4 803.8 790.2 770.2 740.2 706.6 676.6 642.1 601.3 558.6 508.6 455.0 400.5 339.7 271.6 205.3 140.8 81.7 15.4 
0.0 
1465.9 1403.3 1346.9 1281.5 1228.9 1198.9 1183.5 1169.8 1157.1 1141.7 1119.9 1089.0 1046.3 998.2 949.1 901.0 
861.0 829.2 816.5 812.9 799.3 792.0 793.8 777.5 748.4 687.5 637.6 583.1 524.1 462.3 399.6 334.2 245.2 177.1 95.4 4.5 
0.0 
1465.9 1389.6 1323.3 1257.0 1218.0 1207.1 1209.8 1215.2 1217.1 1202.5 1166.2 1114.4 1051.8 990.9 931.0 881.0 
838.3 811.1 803.8 792.9 779.3 779.3 785.6 760.2 737.5 703.9 659.4 614.9 566.7 505.0 447.8 347.9 274.3 198.9 114.4 0.9 
0.0 
1465.9 1376.9 1302.4 1242.5 1217.1 1222.5 1240.7 1263.4 1275.2 1257.0 1204.3 1126.2 1039.9 960.0 888.3 836.5 
806.5 791.1 781.1 756.6 729.3 726.6 707.5 696.6 678.5 644.0 608.5 572.2 526.8 481.4 407.8 339.7 260.7 194.4 99.0 0.0 
0.0 
1465.9 1371.5 1293.4 1237.9 1221.6 1237.9 1270.6 1304.3 1323.3 1299.7 1234.3 1136.2 1022.7 918.2 843.8 813.8 
822.0 824.7 793.8 730.2 689.4 673.9 662.1 653.9 632.1 604.9 576.7 537.7 492.3 445.0 374.2 314.3 238.9 179.8 81.7 0.0 
0.0 
1465.9 1363.3 1285.2 1231.6 1222.5 1246.1 1286.1 1326.0 1345.1 1320.6 1247.0 1132.6 994.5 874.6 803.8 783.8 
812.0 812.0 732.1 673.9 659.4 646.7 647.6 642.1 622.2 604.0 586.7 556.8 510.4 445.0 372.4 302.4 224.3 147.1 58.1 0.0 
0.0 
1465.9 1365.1 1288.8 1231.6 1220.7 1244.3 1285.2 1327.0 1350.6 1327.9 1257.0 1139.9 1000.9 877.4 802.0 780.2 
809.3 807.4 720.2 665.7 654.9 642.1 644.0 638.5 619.4 603.1 585.8 555.9 506.8 436.9 366.9 298.8 216.2 138.1 55.4 0.0 
0.0 
